Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HPC
Description
LWH 20 - R - Rail - Precision linear slide IKO - Size 20 - Dynamic load from 14520 N to 19030 N
Bill of material
HPC - LWH20-480
REF
Part number
LWH20-480
L
Length
480 mm
NBT
Nb. of holes
8
W
20 mm
H4
18 mm
D3
6 mm
D4
9.5 mm
H
8.5 mm
E
30 mm
F
60 mm
VFR
Rail mounting screw
M5 x 18 mm
MAS
Weight (per meter)
2.56 kg
INFO
Informations
Information
INFO
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.